Select a different country or region to see content for your location.
United States
01:00:29 GMT+0000 (Coordinated Universal Time)
634-2Z-HLN
Deep groove ball bearing
Deep groove ball bearing 63..-2Z, single row, shields, steel sheet metal cage
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 4 mm | Bore diameter |
D | 16 mm | Outside diameter |
B | 5 mm | Width |
Cr | 1.735 N | Basic dynamic load rating, radial |
C0r | 671 N | Basic static load rating, radial |
Cur | 23 N | Fatigue load limit, radial |
nG | 53.000 1/min | Limiting speed |
nϑr | 32.500 1/min | Reference speed |
≈m | 6 g | Weight |
Mounting dimensions
da min | 6,4 mm | Minimum diameter shaft shoulder |
Da max | 13,6 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D2 | 13,41 mm | Caliber diameter outer ring |
d2 | 7,8 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 12,4 | Calculation factor |