Select a different country or region to see content for your location.
United States
20:48:42 GMT+0000 (Coordinated Universal Time)


6328-M
Deep groove ball bearing
Deep groove ball bearing 63..-M, single row, solid brass cage
Replaces
6328M
Preferred product
Product information


Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 300 mm | Outside diameter |
B | 62 mm | Width |
Cr | 270.000 N | Basic dynamic load rating, radial |
C0r | 246.000 N | Basic static load rating, radial |
Cur | 11.500 N | Fatigue load limit, radial |
nG | 3.850 1/min | Limiting speed |
nϑr | 3.250 1/min | Reference speed |
≈m | 21,767 kg | Weight |
Mounting dimensions
da min | 157 mm | Minimum diameter shaft shoulder |
Da max | 283 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 248,8 mm | Shoulder diameter outer ring |
d1 | 191,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 13,6 | Calculation factor |