Select a different country or region to see content for your location.
United States
05:14:39 GMT+0000 (Coordinated Universal Time)


6319-J20AB-C3
Deep groove ball bearing
Deep groove ball bearing 63..-J20AB, single row, steel sheet metal cage, ceramic coated
Preferred product


Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 45 mm | Width |
Cr | 154.000 N | Basic dynamic load rating, radial |
C0r | 113.000 N | Basic static load rating, radial |
Cur | 6.600 N | Fatigue load limit, radial |
nG | 4.600 1/min | Limiting speed |
nϑr | 4.950 1/min | Reference speed |
≈m | 5,82 kg | Weight |
Mounting dimensions
da min | 109 mm | Minimum diameter shaft shoulder |
Da max | 186 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 167,4 mm | Shoulder diameter outer ring |
d1 | 129,08 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |