Select a different country or region to see content for your location.
United States
00:49:54 GMT+0000 (Coordinated Universal Time)


6317-M-J20AA-C3
Deep groove ball bearing
Deep groove ball bearing 63..-M-J20AA, single row, solid brass cage, ceramic coated
Replaces
6317M.C3.J20AA
Preferred product


Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 41 mm | Width |
Cr | 141.000 N | Basic dynamic load rating, radial |
C0r | 97.000 N | Basic static load rating, radial |
Cur | 6.000 N | Fatigue load limit, radial |
nG | 6.600 1/min | Limiting speed |
nϑr | 5.300 1/min | Reference speed |
≈m | 4,972 kg | Weight |
Mounting dimensions
da min | 99 mm | Minimum diameter shaft shoulder |
Da max | 166 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 152,1 mm | Shoulder diameter outer ring |
d1 | 114,36 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13,3 | Calculation factor |
Operating conditions for bearing 6317-M-J20AA
In work for 6317-M-J20AA
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2024-05-15 | Technische Produktinformation | TPI 206 | Englisch
Current-Insulating Bearings

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products