Select a different country or region to see content for your location.
United States
06:28:07 GMT+0000 (Coordinated Universal Time)


6315-2RSR-L038-C3
Deep groove ball bearing
Deep groove ball bearing 63..-2RSR, single row, seals, steel sheet metal cage
Frequently bought together


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 37 mm | Width |
Cr | 123.000 N | Basic dynamic load rating, radial |
C0r | 77.000 N | Basic static load rating, radial |
Cur | 4.850 N | Fatigue load limit, radial |
nG | 2.650 1/min | Limiting speed |
≈m | 3,18 kg | Weight |
Mounting dimensions
da min | 87 mm | Minimum diameter shaft shoulder |
Da max | 148 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 133,34 mm | Shoulder diameter outer ring |
D2 | 137,22 mm | Caliber diameter outer ring |
d1 | 101,4 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,2 | Calculation factor |
Your current product variant
Sealing | 2RSR | Contact seal on both sides |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | L038 | Grease (L038/customer specific) |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Bore type | Z | Cylindrical |
Characteristics
Operating conditions for bearing 6315-2RSR
In work for 6315-2RSR
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch