Select a different country or region to see content for your location.
United States
02:54:55 GMT+0000 (Coordinated Universal Time)


6314-C4
Deep groove ball bearing
Deep groove ball bearing 63, single row, steel sheet metal cage
Replaces
6314.C4
Preferred product


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 150 mm | Outside diameter |
B | 35 mm | Width |
Cr | 115.000 N | Basic dynamic load rating, radial |
C0r | 69.000 N | Basic static load rating, radial |
Cur | 4.600 N | Fatigue load limit, radial |
nG | 6.800 1/min | Limiting speed |
nϑr | 6.100 1/min | Reference speed |
≈m | 2,496 kg | Weight |
Mounting dimensions
da min | 82 mm | Minimum diameter shaft shoulder |
Da max | 138 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 126,34 mm | Shoulder diameter outer ring |
D2 | 130,18 mm | Caliber diameter outer ring |
d1 | 95,08 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13,4 | Calculation factor |