Select a different country or region to see content for your location.
United States
08:50:20 GMT+0000 (Coordinated Universal Time)


6309-C
Deep groove ball bearing
Deep groove ball bearing 63..-C, single row, Generation C, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 25 mm | Width |
Cr | 62.000 N | Basic dynamic load rating, radial |
C0r | 31.500 N | Basic static load rating, radial |
Cur | 2.190 N | Fatigue load limit, radial |
nG | 10.500 1/min | Limiting speed |
nϑr | 9.100 1/min | Reference speed |
≈m | 0,802 kg | Weight |
Mounting dimensions
da min | 54 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 83,6 mm | Shoulder diameter outer ring |
D2 | 86,37 mm | Caliber diameter outer ring |
d1 | 62,25 mm | Shoulder diameter inner ring |
d2 | 60,33 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 12,9 | Calculation factor |