Select a different country or region to see content for your location.
United States
00:03:20 GMT+0000 (Coordinated Universal Time)


6308-C-2Z
Deep groove ball bearing
Deep groove ball bearing 63..-C-2Z, single row, Generation C, shields, steel sheet metal cage
Preferred product
Product information


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 23 mm | Width |
Cr | 50.000 N | Basic dynamic load rating, radial |
C0r | 25.000 N | Basic static load rating, radial |
Cur | 1.730 N | Fatigue load limit, radial |
nG | 10.100 1/min | Limiting speed |
nϑr | 9.900 1/min | Reference speed |
≈m | 0,606 kg | Weight |
Mounting dimensions
da min | 49 mm | Minimum diameter shaft shoulder |
Da max | 81 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 75,54 mm | Shoulder diameter outer ring |
D2 | 78,61 mm | Caliber diameter outer ring |
d1 | 55,08 mm | Shoulder diameter inner ring |
d2 | 52,28 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |