Select a different country or region to see content for your location.
United States
22:12:53 GMT+0000 (Coordinated Universal Time)


6308-2Z-L038-C3
Deep groove ball bearing
Deep groove ball bearing 63..-2Z, single row, shields, steel sheet metal cage
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 23 mm | Width |
Cr | 45.500 N | Basic dynamic load rating, radial |
C0r | 25.000 N | Basic static load rating, radial |
Cur | 1.690 N | Fatigue load limit, radial |
nG | 9.100 1/min | Limiting speed |
nϑr | 9.000 1/min | Reference speed |
≈m | 0,68 kg | Weight |
Mounting dimensions
da min | 49 mm | Minimum diameter shaft shoulder |
Da max | 81 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 74,64 mm | Shoulder diameter outer ring |
D2 | 76,5 mm | Caliber diameter outer ring |
d1 | 55,55 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |
Operating conditions for bearing 6308-2Z
In work for 6308-2Z
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


