Select a different country or region to see content for your location.
United States
01:18:33 GMT+0000 (Coordinated Universal Time)


6307-C-HRS
Deep groove ball bearing
Deep groove ball bearing 63..-C-HRS, single row, Generation C, seal, steel sheet metal cage


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 21 mm | Width |
Cr | 38.500 N | Basic dynamic load rating, radial |
C0r | 19.100 N | Basic static load rating, radial |
Cur | 1.320 N | Fatigue load limit, radial |
nG | 8.300 1/min | Limiting speed |
≈m | 0,478 kg | Weight |
Mounting dimensions
da min | 44 mm | Minimum diameter shaft shoulder |
Da max | 71 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 66,68 mm | Shoulder diameter outer ring |
D2 | 69,68 mm | Caliber diameter outer ring |
d1 | 48,86 mm | Shoulder diameter inner ring |
d2 | 46,18 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,1 | Calculation factor |
Operating conditions for bearing 6307-C-HRS
In work for 6307-C-HRS
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.