Select a different country or region to see content for your location.
United States
04:38:51 GMT+0000 (Coordinated Universal Time)
624-Z>N
Deep groove ball bearing
Deep groove ball bearing 62..-Z, single row, shield , steel sheet metal cage
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 4 mm | Bore diameter |
D | 13 mm | Outside diameter |
B | 5 mm | Width |
Cr | 1.306 N | Basic dynamic load rating, radial |
C0r | 487 N | Basic static load rating, radial |
Cur | 25,5 N | Fatigue load limit, radial |
nG | 72.000 1/min | Limiting speed |
nϑr | 44.500 1/min | Reference speed |
≈m | 0,003 kg | Weight |
Mounting dimensions
da min | 5,8 mm | Minimum diameter shaft shoulder |
Da max | 11,2 mm | Maximum diameter of housing shoulder |
ra max | 0,2 mm | Maximum fillet radius |
Dimensions
rmin | 0,2 mm | Minimum chamfer dimension |
D1 | 10,49 mm | Shoulder diameter outer ring |
D2 | 11,22 mm | Caliber diameter outer ring |
d1 | 7 mm | Shoulder diameter inner ring |
d2 | 5,97 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 12,2 | Calculation factor |
Downloads:
Your current product variant
Version code | >N | Not marked on bearing |
Sealing | Z | Non-contact shield on one Side |
Cage | J | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics