Select a different country or region to see content for your location.
United States
13:41:32 GMT+0000 (Coordinated Universal Time)
624-2RSR-HLN
Deep groove ball bearing
Deep groove ball bearing 62..-2RSR, single row, seals, steel sheet metal cage
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 4 mm | Bore diameter |
D | 13 mm | Outside diameter |
B | 5 mm | Width |
Cr | 1.300 N | Basic dynamic load rating, radial |
C0r | 480 N | Basic static load rating, radial |
Cur | 30 N | Fatigue load limit, radial |
nG | 39.000 1/min | Limiting speed |
≈m | 0,003 kg | Weight |
Mounting dimensions
da min | 5,8 mm | Minimum diameter shaft shoulder |
Da max | 11,2 mm | Maximum diameter of housing shoulder |
ra max | 0,2 mm | Maximum fillet radius |
Dimensions
rmin | 0,2 mm | Minimum chamfer dimension |
D2 | 11,4 mm | Caliber diameter outer ring |
d2 | 6,3 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 12,2 | Calculation factor |
Downloads:
Your current product variant
Logistical code | HLN | - |
Sealing | 2RSR | Contact seal on both sides |
Cage | J | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Lubricating grease | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics