Select a different country or region to see content for your location.
United States
05:33:56 GMT+0000 (Coordinated Universal Time)


6230-J20AA
Deep groove ball bearing
Deep groove ball bearing 62..-J20AA, single row, steel sheet metal cage, ceramic coated


Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 270 mm | Outside diameter |
B | 45 mm | Width |
Cr | 187.000 N | Basic dynamic load rating, radial |
C0r | 168.000 N | Basic static load rating, radial |
Cur | 8.100 N | Fatigue load limit, radial |
nG | 3.350 1/min | Limiting speed |
nϑr | 3.350 1/min | Reference speed |
≈m | 10,2 kg | Weight |
Mounting dimensions
da min | 164 mm | Minimum diameter shaft shoulder |
Da max | 256 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 229,8 mm | Shoulder diameter outer ring |
d1 | 191,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,2 | Calculation factor |