Select a different country or region to see content for your location.
United States
04:28:00 GMT+0000 (Coordinated Universal Time)
623-2Z-CO7
Deep groove ball bearing
Deep groove ball bearing 62..-2Z, single row, shields, steel sheet metal cage
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 3 mm | Bore diameter |
D | 10 mm | Outside diameter |
B | 4 mm | Width |
Cr | 640 N | Basic dynamic load rating, radial |
C0r | 220 N | Basic static load rating, radial |
Cur | 14,1 N | Fatigue load limit, radial |
nG | 80.000 1/min | Limiting speed |
nϑr | 57.000 1/min | Reference speed |
≈m | 0,001 kg | Weight |
Mounting dimensions
da min | 4,4 mm | Minimum diameter shaft shoulder |
Da max | 8,6 mm | Maximum diameter of housing shoulder |
ra max | 0,15 mm | Maximum fillet radius |
Dimensions
rmin | 0,15 mm | Minimum chamfer dimension |
D2 | 8,3 mm | Caliber diameter outer ring |
d2 | 4,7 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 12,9 | Calculation factor |