Select a different country or region to see content for your location.
United States
04:47:51 GMT+0000 (Coordinated Universal Time)


6226-2Z-C3
Deep groove ball bearing
Deep groove ball bearing 62..-2Z, single row, shields, steel sheet metal cage
Replaces
6226.2ZR.C3
Preferred product
Product information


Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 230 mm | Outside diameter |
B | 40 mm | Width |
Cr | 177.000 N | Basic dynamic load rating, radial |
C0r | 146.000 N | Basic static load rating, radial |
Cur | 7.700 N | Fatigue load limit, radial |
nG | 3.250 1/min | Limiting speed |
nϑr | 3.900 1/min | Reference speed |
≈m | 6,14 kg | Weight |
Mounting dimensions
da min | 144 mm | Minimum diameter shaft shoulder |
Da max | 216 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 198,64 mm | Shoulder diameter outer ring |
D2 | 203,46 mm | Caliber diameter outer ring |
d1 | 161 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14,5 | Calculation factor |