Select a different country or region to see content for your location.
United States
17:26:55 GMT+0000 (Coordinated Universal Time)


6221-C2
Deep groove ball bearing
Deep groove ball bearing 62, single row, steel sheet metal cage
Replaces
6221.C2


Main Dimensions & Performance Data
d | 105 mm | Bore diameter |
D | 190 mm | Outside diameter |
B | 36 mm | Width |
Cr | 141.000 N | Basic dynamic load rating, radial |
C0r | 105.000 N | Basic static load rating, radial |
Cur | 5.800 N | Fatigue load limit, radial |
nG | 4.750 1/min | Limiting speed |
nϑr | 4.650 1/min | Reference speed |
≈m | 3,88 kg | Weight |
Mounting dimensions
da min | 117 mm | Minimum diameter shaft shoulder |
Da max | 178 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 163,28 mm | Shoulder diameter outer ring |
d1 | 131,9 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 14,4 | Calculation factor |