Select a different country or region to see content for your location.
United States
09:55:11 GMT+0000 (Coordinated Universal Time)


62201-A-2RSR
Deep groove ball bearing
Deep groove ball bearing 622..-A-2RSR, single row, steel sheet metal cage
Preferred product


Hauptabmessungen und Leistungsdaten
d | 12 mm | Bohrungsdurchmesser |
D | 32 mm | Außendurchmesser |
B | 14 mm | Breite |
Cr | 7.200 N | Dynamische Tragzahl, radial |
C0r | 3.100 N | Statische Tragzahl, radial |
Cur | 243 N | Ermüdungsgrenzbelastung, radial |
nG | 14.700 1/min | Grenzdrehzahl |
≈m | 0,049 kg | Weight |
Anschlussmaße
da min | 16,2 mm | Minimaler Anlagedurchmesser Wellenschulter |
Da max | 27,8 mm | Maximaler Durchmesser der Gehäuseschulter |
ra max | 0,6 mm | Maximaler Hohlkehlradius |
Abmessungen
rmin | 0,6 mm | Minimaler Kantenabstand |
D1 | 26,11 mm | Borddurchmesser des Außenrings |
D2 | 27,93 mm | Kaliberdurchmesser des Außenringes |
d1 | 18,25 mm | Borddurchmesser des Innenrings |
Temperaturbereich
Tmin | -20 °C | Betriebstemperatur min. |
Tmax | 100 °C | Betriebstemperatur max. |
Berechnungsfaktoren
f0 | 12,3 | Berechnungsfaktor |
Operating conditions for bearing 62201-A-2RSR
In work for 62201-A-2RSR
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products