Select a different country or region to see content for your location.
United States
11:42:10 GMT+0000 (Coordinated Universal Time)


6218-C4
Deep groove ball bearing
Deep groove ball bearing 62, single row, steel sheet metal cage
Replaces
6218.C4
Preferred product
Product information


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 30 mm | Width |
Cr | 102.000 N | Basic dynamic load rating, radial |
C0r | 74.000 N | Basic static load rating, radial |
Cur | 4.500 N | Fatigue load limit, radial |
nG | 6.300 1/min | Limiting speed |
nϑr | 5.100 1/min | Reference speed |
≈m | 2,189 kg | Weight |
Mounting dimensions
da min | 101 mm | Minimum diameter shaft shoulder |
Da max | 149 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 138,84 mm | Shoulder diameter outer ring |
d1 | 112,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 14,6 | Calculation factor |