Select a different country or region to see content for your location.
United States
04:15:39 GMT+0000 (Coordinated Universal Time)


6215-M
Rillenkugellager
Rillenkugellager 62..-M, einreihig, Massivkäfig Messing
Replaces
6215M
Frequently bought together


Main Dimensions & Performance Data
| d | 75 mm | Bore diameter |
| D | 130 mm | Outside diameter |
| B | 25 mm | Width |
| Cr | 70.000 N | Basic dynamic load rating, radial |
| C0r | 49.000 N | Basic static load rating, radial |
| Cur | 3.300 N | Fatigue load limit, radial |
| nG | 10.200 1/min | Limiting speed |
| nϑr | 5.900 1/min | Reference speed |
| ≈m | 1,405 kg | Weight |
Mounting dimensions
| da min | 84 mm | Minimum diameter shaft shoulder |
| Da max | 121 mm | Maximum diameter of housing shoulder |
| ra max | 1,5 mm | Maximum fillet radius |
Dimensions
| rmin | 1,5 mm | Minimum chamfer dimension |
| D1 | 113 mm | Shoulder diameter outer ring |
| D2 | 115,5 mm | Caliber diameter outer ring |
| d1 | 92,1 mm | Shoulder diameter inner ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 150 °C | Operating temperature max. |
Calculation factors
| f0 | 14,6 | Calculation factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
