Select a different country or region to see content for your location.
United States
04:43:37 GMT+0000 (Coordinated Universal Time)


6212-M-J20AA-C4
Deep groove ball bearing
Deep groove ball bearing 62..-M-J20AA, single row, solid brass cage, ceramic coated
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 60 mm | Bore diameter |
| D | 110 mm | Outside diameter |
| B | 22 mm | Width |
| Cr | 57.000 N | Basic dynamic load rating, radial |
| C0r | 36.500 N | Basic static load rating, radial |
| Cur | 2.550 N | Fatigue load limit, radial |
| nG | 12.100 1/min | Limiting speed |
| nϑr | 6.800 1/min | Reference speed |
| ≈m | 0,92 kg | Weight |
Mounting dimensions
| da min | 69 mm | Minimum diameter shaft shoulder |
| Da max | 101 mm | Maximum diameter of housing shoulder |
| ra max | 1,5 mm | Maximum fillet radius |
Dimensions
| rmin | 1,5 mm | Minimum chamfer dimension |
| D1 | 96,1 mm | Shoulder diameter outer ring |
| d1 | 75,75 mm | Shoulder diameter inner ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 150 °C | Operating temperature max. |
Calculation factors
| f0 | 14,5 | Calculation factor |
Operating conditions for bearing 6212-M-J20AA
In work for 6212-M-J20AA
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
