Select a different country or region to see content for your location.
United States
03:20:02 GMT+0000 (Coordinated Universal Time)


6207-Z
Deep groove ball bearing
Deep groove ball bearing 62..-Z, single row, shield , steel sheet metal cage
Replaces
6207Z, 6207ZR
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 35 mm | Bore diameter |
| D | 72 mm | Outside diameter |
| B | 17 mm | Width |
| Cr | 27.500 N | Basic dynamic load rating, radial |
| C0r | 15.300 N | Basic static load rating, radial |
| Cur | 950 N | Fatigue load limit, radial |
| nG | 13.800 1/min | Limiting speed |
| nϑr | 10.400 1/min | Reference speed |
| ≈m | 0,279 kg | Weight |
Mounting dimensions
| da min | 42 mm | Minimum diameter shaft shoulder |
| Da max | 65 mm | Maximum diameter of housing shoulder |
| ra max | 1 mm | Maximum fillet radius |
Dimensions
| rmin | 1,1 mm | Minimum chamfer dimension |
| D1 | 60,66 mm | Shoulder diameter outer ring |
| D2 | 63,34 mm | Caliber diameter outer ring |
| d1 | 47,2 mm | Shoulder diameter inner ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Calculation factors
| f0 | 13,8 | Calculation factor |
Operating conditions for bearing 6207-Z
In work for 6207-Z
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
