Select a different country or region to see content for your location.
United States
15:43:09 GMT+0000 (Coordinated Universal Time)


6207-2Z
Deep groove ball bearing
Deep groove ball bearing 62..-2Z, single row, shields, steel sheet metal cage
Replaces
6207.2Z, 6207.2ZR
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 35 mm | Bore diameter |
| D | 72 mm | Outside diameter |
| B | 17 mm | Width |
| Cr | 27.500 N | Basic dynamic load rating, radial |
| C0r | 15.300 N | Basic static load rating, radial |
| Cur | 950 N | Fatigue load limit, radial |
| nG | 11.700 1/min | Limiting speed |
| nϑr | 10.400 1/min | Reference speed |
| ≈m | 0,284 kg | Weight |
Mounting dimensions
| da min | 42 mm | Minimum diameter shaft shoulder |
| Da max | 65 mm | Maximum diameter of housing shoulder |
| ra max | 1 mm | Maximum fillet radius |
Dimensions
| rmin | 1,1 mm | Minimum chamfer dimension |
| D1 | 60,66 mm | Shoulder diameter outer ring |
| D2 | 63,34 mm | Caliber diameter outer ring |
| d1 | 47,2 mm | Shoulder diameter inner ring |
Temperature range
| Tmin | -20 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Calculation factors
| f0 | 13,8 | Calculation factor |
Operating conditions for bearing 6207-2Z
In work for 6207-2Z
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


