Select a different country or region to see content for your location.
United States
07:39:17 GMT+0000 (Coordinated Universal Time)


6207-2Z-C3
Deep groove ball bearing
Deep groove ball bearing 62..-2Z, single row, shields, steel sheet metal cage
Replaces
6207.2ZR.C3
Preferred product
Product information


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 17 mm | Width |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 950 N | Fatigue load limit, radial |
nG | 11.700 1/min | Limiting speed |
nϑr | 10.400 1/min | Reference speed |
≈m | 0,284 kg | Weight |
Mounting dimensions
da min | 42 mm | Minimum diameter shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 60,66 mm | Shoulder diameter outer ring |
D2 | 63,34 mm | Caliber diameter outer ring |
d1 | 47,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |