Select a different country or region to see content for your location.
United States
03:39:07 GMT+0000 (Coordinated Universal Time)


6203-C-2BRS-TVH-L178-C3>V
Deep groove ball bearing
Deep groove ball bearing 62..-C-2BRS-TVH, single row, Generation C, shields, plastic cage


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 40 mm | Outside diameter |
B | 12 mm | Width |
Cr | 11.000 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 330 N | Fatigue load limit, radial |
nG | 24.600 1/min | Limiting speed |
nϑr | 20.100 1/min | Reference speed |
≈m | 0,063 kg | Weight |
Mounting dimensions
da min | 21,2 mm | Minimum diameter shaft shoulder |
Da max | 35,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 32,9 mm | Shoulder diameter outer ring |
D2 | 34,84 mm | Caliber diameter outer ring |
d1 | 24,13 mm | Shoulder diameter inner ring |
d2 | 22,97 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |
Downloads:
Your current product variant
Version code | >V | Not marked on bearing |
Changed internal design | C | GenerationC |
Sealing | 2BRS | Non-contact seal on both sides |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | L178 | Grease (L178/customer specific) |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Bore type | Z | Cylindrical |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.