Select a different country or region to see content for your location.
United States
14:01:13 GMT+0000 (Coordinated Universal Time)


61976-MA-C3
Deep groove ball bearing
Deep groove ball bearing 619..-MA, single row, solid brass cage
Replaces
61976MA.C3


Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
D | 520 mm | Outside diameter |
B | 65 mm | Width |
Cr | 365.000 N | Basic dynamic load rating, radial |
C0r | 580.000 N | Basic static load rating, radial |
Cur | 15.600 N | Fatigue load limit, radial |
nG | 2.050 1/min | Limiting speed |
nϑr | 1.450 1/min | Reference speed |
≈m | 41,5 kg | Weight |
Mounting dimensions
da min | 394,6 mm | Minimum diameter shaft shoulder |
Da max | 505,4 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 479,3 mm | Shoulder diameter outer ring |
d1 | 423,3 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,3 | Calculation factor |