Select a different country or region to see content for your location.
United States
02:18:50 GMT+0000 (Coordinated Universal Time)


61911-2RSR
Deep groove ball bearing
Deep groove ball bearing 619..-2RSR, single row, seals, steel sheet metal cage
Replaces
61911.2RS
Preferred product


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 13 mm | Width |
Cr | 17.700 N | Basic dynamic load rating, radial |
C0r | 14.100 N | Basic static load rating, radial |
Cur | 780 N | Fatigue load limit, radial |
nG | 4.250 1/min | Limiting speed |
≈m | 0,18 kg | Weight |
Mounting dimensions
da min | 59,6 mm | Minimum diameter shaft shoulder |
Da max | 75,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 71,98 mm | Shoulder diameter outer ring |
D2 | 74,2 mm | Caliber diameter outer ring |
d1 | 63,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 16,3 | Calculation factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch