Select a different country or region to see content for your location.
United States
23:56:06 GMT+0000 (Coordinated Universal Time)


619/1000-M
Deep groove ball bearing
Deep groove ball bearing 619..-M, single row, solid brass cage
Remanufacturable
Replaces
619/1000M
Frequently bought together


Main Dimensions & Performance Data
d | 1.000 mm | Bore diameter |
D | 1.320 mm | Outside diameter |
B | 140 mm | Width |
Cr | 1.170.000 N | Basic dynamic load rating, radial |
C0r | 3.250.000 N | Basic static load rating, radial |
Cur | 56.000 N | Fatigue load limit, radial |
nG | 750 1/min | Limiting speed |
nϑr | 485 1/min | Reference speed |
≈m | 524 kg | Weight |
Mounting dimensions
da min | 1.028 mm | Minimum diameter shaft shoulder |
Da max | 1.292 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum fillet radius |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
D1 | 1.222,9 mm | Shoulder diameter outer ring |
d1 | 1.100,9 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,3 | Calculation factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
