Select a different country or region to see content for your location.
United States
04:28:27 GMT+0000 (Coordinated Universal Time)


61888-M
Deep groove ball bearing
Deep groove ball bearing 618..-M, single row, solid brass cage
Replaces
61888M
Preferred product


Main Dimensions & Performance Data
d | 440 mm | Bore diameter |
D | 540 mm | Outside diameter |
B | 46 mm | Width |
Cr | 227.000 N | Basic dynamic load rating, radial |
C0r | 355.000 N | Basic static load rating, radial |
Cur | 9.200 N | Fatigue load limit, radial |
nG | 1.980 1/min | Limiting speed |
nϑr | 1.190 1/min | Reference speed |
≈m | 23,5 kg | Weight |
Mounting dimensions
da min | 450,2 mm | Minimum diameter shaft shoulder |
Da max | 529,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 505,95 mm | Shoulder diameter outer ring |
d1 | 474,1 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,9 | Calculation factor |
Your current product variant
Sealing | Without | Not sealed |
Cage | M | Solid brass cage, rolling element guided |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
