Select a different country or region to see content for your location.
United States
22:05:27 GMT+0000 (Coordinated Universal Time)


61844-C3
Deep groove ball bearing
Deep groove ball bearing 618, single row, steel sheet metal cage
Replaces
61844.C3
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 270 mm | Outside diameter |
B | 24 mm | Width |
Cr | 78.000 N | Basic dynamic load rating, radial |
C0r | 97.000 N | Basic static load rating, radial |
Cur | 3.650 N | Fatigue load limit, radial |
nG | 3.200 1/min | Limiting speed |
nϑr | 2.320 1/min | Reference speed |
≈m | 2,459 kg | Weight |
Mounting dimensions
da min | 227 mm | Minimum diameter shaft shoulder |
Da max | 263 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 255 mm | Shoulder diameter outer ring |
d1 | 235,85 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,8 | Calculation factor |
Operating conditions for bearing 61844
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


