Select a different country or region to see content for your location.
United States
16:24:31 GMT+0000 (Coordinated Universal Time)


61818
Deep groove ball bearing
Deep groove ball bearing 618, single row, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 115 mm | Outside diameter |
B | 13 mm | Width |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 20.600 N | Basic static load rating, radial |
Cur | 1.200 N | Fatigue load limit, radial |
nG | 8.100 1/min | Limiting speed |
nϑr | 4.600 1/min | Reference speed |
≈m | 0,287 kg | Weight |
Mounting dimensions
da min | 94,6 mm | Minimum diameter shaft shoulder |
Da max | 110,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 106,97 mm | Shoulder diameter outer ring |
d1 | 98,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16,1 | Calculation factor |
Downloads:
Your current product variant
Sealing | Without | Not sealed |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch