Select a different country or region to see content for your location.
United States
17:09:47 GMT+0000 (Coordinated Universal Time)


61817-2RSR-Y
Deep groove ball bearing
Deep groove ball bearing 618..-2RSR-Y, single row, seals, brass sheet metal cage
Replaces
61817.2RS.Y
Preferred product


Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 13 mm | Width |
Cr | 20.400 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 1.160 N | Fatigue load limit, radial |
nG | 2.850 1/min | Limiting speed |
≈m | 350 g | Weight |
Mounting dimensions
da min | 89,6 mm | Minimum diameter shaft shoulder |
Da max | 105,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 101,97 mm | Shoulder diameter outer ring |
D2 | 104,2 mm | Caliber diameter outer ring |
d1 | 93,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 16,2 | Calculation factor |
Recently viewed products