Select a different country or region to see content for your location.
United States
16:44:19 GMT+0000 (Coordinated Universal Time)


61811-2RSR-Y
Deep groove ball bearing
Deep groove ball bearing 618..-2RSR-Y, single row, seals, brass sheet metal cage


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 9 mm | Width |
Cr | 9.600 N | Basic dynamic load rating, radial |
C0r | 8.500 N | Basic static load rating, radial |
Cur | 520 N | Fatigue load limit, radial |
nG | 4.400 1/min | Limiting speed |
≈m | 0,084 kg | Weight |
Mounting dimensions
da min | 57 mm | Minimum diameter shaft shoulder |
Da max | 70 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 66,4 mm | Shoulder diameter outer ring |
D2 | 68,6 mm | Caliber diameter outer ring |
d1 | 60,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 16,3 | Calculation factor |
Recently viewed products