Select a different country or region to see content for your location.
United States
04:21:42 GMT+0000 (Coordinated Universal Time)


618/560-M
Deep groove ball bearing
Deep groove ball bearing 618..-M, single row, solid brass cage
Remanufacturable
Replaces
618/560M


Main Dimensions & Performance Data
d | 560 mm | Bore diameter |
D | 680 mm | Outside diameter |
B | 56 mm | Width |
Cr | 310.000 N | Basic dynamic load rating, radial |
C0r | 560.000 N | Basic static load rating, radial |
Cur | 13.200 N | Fatigue load limit, radial |
nG | 1.540 1/min | Limiting speed |
nϑr | 920 1/min | Reference speed |
≈m | 35,1 kg | Weight |
Mounting dimensions
da min | 572,4 mm | Minimum diameter shaft shoulder |
Da max | 667,6 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 640,7 mm | Shoulder diameter outer ring |
d1 | 600,4 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,7 | Calculation factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products