Select a different country or region to see content for your location.
United States
03:59:52 GMT+0000 (Coordinated Universal Time)


618/1060-MA
Deep groove ball bearing
Deep groove ball bearing 618..-MA, single row, solid brass cage
Remanufacturable
Replaces
618/1060MA


Main Dimensions & Performance Data
d | 1.060 mm | Bore diameter |
D | 1.280 mm | Outside diameter |
B | 100 mm | Width |
Cr | 760.000 N | Basic dynamic load rating, radial |
C0r | 2.040.000 N | Basic static load rating, radial |
Cur | 36.500 N | Fatigue load limit, radial |
nG | 780 1/min | Limiting speed |
nϑr | 460 1/min | Reference speed |
≈m | 266 kg | Weight |
Mounting dimensions
da min | 1.083 mm | Minimum diameter shaft shoulder |
Da max | 1.257 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum fillet radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 1.210 mm | Shoulder diameter outer ring |
d1 | 1.133,65 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,8 | Calculation factor |
Operating conditions for bearing 618/1060-MA
In work for 618/1060-MA
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products