Select a different country or region to see content for your location.
United States
04:39:02 GMT+0000 (Coordinated Universal Time)
608-Z-HLN
Deep groove ball bearing
Deep groove ball bearing 60..-Z, single row, shield , steel sheet metal cage
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 8 mm | Bore diameter |
D | 22 mm | Outside diameter |
B | 7 mm | Width |
Cr | 3.290 N | Basic dynamic load rating, radial |
C0r | 1.360 N | Basic static load rating, radial |
Cur | 85 N | Fatigue load limit, radial |
nG | 47.000 1/min | Limiting speed |
nϑr | 31.500 1/min | Reference speed |
≈m | 0,012 kg | Weight |
Mounting dimensions
da min | 10 mm | Minimum diameter shaft shoulder |
Da max | 20 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 18 mm | Shoulder diameter outer ring |
D2 | 19,3 mm | Caliber diameter outer ring |
d1 | 12,3 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 12,4 | Calculation factor |