Select a different country or region to see content for your location.
United States
20:05:51 GMT+0000 (Coordinated Universal Time)


6072-M-C3
Deep groove ball bearing
Deep groove ball bearing 60..-M, single row, solid brass cage
Replaces
6072M.C3
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 360 mm | Bore diameter |
| D | 540 mm | Outside diameter |
| B | 82 mm | Width |
| Cr | 460.000 N | Basic dynamic load rating, radial |
| C0r | 740.000 N | Basic static load rating, radial |
| Cur | 22.100 N | Fatigue load limit, radial |
| nG | 1.970 1/min | Limiting speed |
| nϑr | 1.530 1/min | Reference speed |
| ≈m | 66,2 kg | Weight |
Mounting dimensions
| da min | 378 mm | Minimum diameter shaft shoulder |
| Da max | 522 mm | Maximum diameter of housing shoulder |
| ra max | 4 mm | Maximum fillet radius |
Dimensions
| rmin | 5 mm | Minimum chamfer dimension |
| D1 | 489 mm | Shoulder diameter outer ring |
| d1 | 423,65 mm | Shoulder diameter inner ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 200 °C | Operating temperature max. |
Calculation factors
| f0 | 15,9 | Calculation factor |


