Select a different country or region to see content for your location.
United States
08:26:41 GMT+0000 (Coordinated Universal Time)
6032-C3
Deep groove ball bearing
Deep groove ball bearing 60, single row, steel sheet metal cage
Replaces
6032.C3
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 38 mm | Width |
Cr | 142.000 N | Basic dynamic load rating, radial |
C0r | 136.000 N | Basic static load rating, radial |
Cur | 6.000 N | Fatigue load limit, radial |
nG | 3.700 1/min | Limiting speed |
nϑr | 3.750 1/min | Reference speed |
≈m | 5,2 kg | Weight |
Mounting dimensions
da min | 170,2 mm | Minimum diameter shaft shoulder |
Da max | 229,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 214,64 mm | Shoulder diameter outer ring |
d1 | 186,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16 | Calculation factor |