Select a different country or region to see content for your location.
United States
04:15:30 GMT+0000 (Coordinated Universal Time)


6032-2RSR
Deep groove ball bearing
Deep groove ball bearing 60..-2RSR, single row, seals, steel sheet metal cage
Replaces
6032.2RSR
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 160 mm | Bore diameter |
| D | 240 mm | Outside diameter |
| B | 38 mm | Width |
| Cr | 142.000 N | Basic dynamic load rating, radial |
| C0r | 136.000 N | Basic static load rating, radial |
| Cur | 6.000 N | Fatigue load limit, radial |
| nG | 1.440 1/min | Limiting speed |
| ≈m | 5,47 kg | Weight |
Mounting dimensions
| da min | 170,2 mm | Minimum diameter shaft shoulder |
| Da max | 229,8 mm | Maximum diameter of housing shoulder |
| ra max | 2,1 mm | Maximum fillet radius |
Dimensions
| rmin | 2,1 mm | Minimum chamfer dimension |
| D1 | 214,62 mm | Shoulder diameter outer ring |
| D2 | 219,68 mm | Caliber diameter outer ring |
| d1 | 185,75 mm | Shoulder diameter inner ring |
Temperature range
| Tmin | -20 °C | Operating temperature min. |
| Tmax | 100 °C | Operating temperature max. |
Calculation factors
| f0 | 16 | Calculation factor |


