Select a different country or region to see content for your location.
United States
00:50:23 GMT+0000 (Coordinated Universal Time)
6024-Z-C3
Deep groove ball bearing
Deep groove ball bearing 60..-Z, single row, shield , steel sheet metal cage
Replaces
6024ZR.C3
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 28 mm | Width |
Cr | 88.000 N | Basic dynamic load rating, radial |
C0r | 77.000 N | Basic static load rating, radial |
Cur | 3.650 N | Fatigue load limit, radial |
nG | 5.000 1/min | Limiting speed |
nϑr | 4.450 1/min | Reference speed |
≈m | 2,059 kg | Weight |
Mounting dimensions
da min | 128,8 mm | Minimum diameter shaft shoulder |
Da max | 171,2 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 161,38 mm | Shoulder diameter outer ring |
D2 | 165,36 mm | Caliber diameter outer ring |
d1 | 139,4 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 15,8 | Calculation factor |