Select a different country or region to see content for your location.
United States
03:41:35 GMT+0000 (Coordinated Universal Time)


6022-2Z
Deep groove ball bearing
Deep groove ball bearing 60..-2Z, single row, shields, steel sheet metal cage
Replaces
6022.2ZR
Preferred product


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 28 mm | Width |
Cr | 85.000 N | Basic dynamic load rating, radial |
C0r | 71.000 N | Basic static load rating, radial |
Cur | 3.550 N | Fatigue load limit, radial |
nG | 4.550 1/min | Limiting speed |
nϑr | 4.850 1/min | Reference speed |
≈m | 2,11 kg | Weight |
Mounting dimensions
da min | 118,8 mm | Minimum diameter shaft shoulder |
Da max | 161,2 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 151,02 mm | Shoulder diameter outer ring |
D2 | 154,96 mm | Caliber diameter outer ring |
d1 | 128,7 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 15,7 | Calculation factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products