Select a different country or region to see content for your location.
United States
07:52:07 GMT+0000 (Coordinated Universal Time)


6019-C4
Deep groove ball bearing
Deep groove ball bearing 60, single row, steel sheet metal cage
Replaces
6019.C4
Preferred product


Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 145 mm | Outside diameter |
B | 24 mm | Width |
Cr | 64.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
Cur | 3.150 N | Fatigue load limit, radial |
nG | 6.300 1/min | Limiting speed |
nϑr | 5.300 1/min | Reference speed |
≈m | 1,27 kg | Weight |
Mounting dimensions
da min | 102 mm | Minimum diameter shaft shoulder |
Da max | 138 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 129,12 mm | Shoulder diameter outer ring |
d1 | 110,98 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 15,8 | Calculation factor |