Select a different country or region to see content for your location.
United States
09:27:52 GMT+0000 (Coordinated Universal Time)
6018-2RSR-C3
Deep groove ball bearing
Deep groove ball bearing 60..-2RSR, single row, seals, steel sheet metal cage
Replaces
6018.2RSR.C3
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 24 mm | Width |
Cr | 62.000 N | Basic dynamic load rating, radial |
C0r | 49.500 N | Basic static load rating, radial |
Cur | 3.000 N | Fatigue load limit, radial |
nG | 2.500 1/min | Limiting speed |
≈m | 1,21 kg | Weight |
Mounting dimensions
da min | 97 mm | Minimum diameter shaft shoulder |
Da max | 133 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 124,48 mm | Shoulder diameter outer ring |
D2 | 126,8 mm | Caliber diameter outer ring |
d1 | 106,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 15,5 | Calculation factor |