Select a different country or region to see content for your location.
United States
02:24:41 GMT+0000 (Coordinated Universal Time)
6016-RSR
Deep groove ball bearing
Deep groove ball bearing 60..-RSR, single row, seal, steel sheet metal cage
Replaces
6016RSR
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 22 mm | Width |
Cr | 51.000 N | Basic dynamic load rating, radial |
C0r | 40.000 N | Basic static load rating, radial |
Cur | 2.410 N | Fatigue load limit, radial |
nG | 2.850 1/min | Limiting speed |
≈m | 0,83 kg | Weight |
Mounting dimensions
da min | 86 mm | Minimum diameter shaft shoulder |
Da max | 119 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 110,98 mm | Shoulder diameter outer ring |
D2 | 113,7 mm | Caliber diameter outer ring |
d1 | 93,7 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 15,7 | Calculation factor |