Select a different country or region to see content for your location.
United States
20:14:11 GMT+0000 (Coordinated Universal Time)
6014-2Z-L069-C3
Deep groove ball bearing
Deep groove ball bearing 60..-2Z, single row, shields, steel sheet metal cage
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 20 mm | Width |
Cr | 40.500 N | Basic dynamic load rating, radial |
C0r | 31.000 N | Basic static load rating, radial |
Cur | 1.900 N | Fatigue load limit, radial |
nG | 7.300 1/min | Limiting speed |
nϑr | 6.800 1/min | Reference speed |
≈m | 0,61 kg | Weight |
Mounting dimensions
da min | 76 mm | Minimum diameter shaft shoulder |
Da max | 104 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 97,28 mm | Shoulder diameter outer ring |
D2 | 100,04 mm | Caliber diameter outer ring |
d1 | 82,75 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 15,6 | Calculation factor |