Select a different country or region to see content for your location.
United States
09:32:36 GMT+0000 (Coordinated Universal Time)


6010-2RSR-L138-C3
Deep groove ball bearing
Deep groove ball bearing 60..-2RSR, single row, seals, steel sheet metal cage


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 16 mm | Width |
Cr | 22.000 N | Basic dynamic load rating, radial |
C0r | 15.800 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
nG | 4.450 1/min | Limiting speed |
≈m | 0,256 kg | Weight |
Mounting dimensions
da min | 54,6 mm | Minimum diameter shaft shoulder |
Da max | 75,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 70,2 mm | Shoulder diameter outer ring |
D2 | 72,94 mm | Caliber diameter outer ring |
d1 | 59,75 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 15,6 | Calculation factor |