Select a different country or region to see content for your location.
United States
10:06:34 GMT+0000 (Coordinated Universal Time)


6009-2RSR-C4
Deep groove ball bearing
Deep groove ball bearing 60..-2RSR, single row, seals, steel sheet metal cage


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 75 mm | Outside diameter |
B | 16 mm | Width |
Cr | 21.200 N | Basic dynamic load rating, radial |
C0r | 14.400 N | Basic static load rating, radial |
Cur | 750 N | Fatigue load limit, radial |
nG | 4.950 1/min | Limiting speed |
≈m | 0,24 kg | Weight |
Mounting dimensions
da min | 49,6 mm | Minimum diameter shaft shoulder |
Da max | 70,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 65,6 mm | Shoulder diameter outer ring |
D2 | 67,98 mm | Caliber diameter outer ring |
d1 | 54,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 15,3 | Calculation factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products