Select a different country or region to see content for your location.
United States
12:54:56 GMT+0000 (Coordinated Universal Time)


6008-RSR-C3
Deep groove ball bearing
Rillenkugellager 60..-RSR, einreihig, Dichtscheibe, Stahlblechkäfig
Frequently bought together


Hauptabmessungen und Leistungsdaten
d | 40 mm | Bohrungsdurchmesser |
D | 68 mm | Außendurchmesser |
B | 15 mm | Breite |
Cr | 17.800 N | Dynamische Tragzahl, radial |
C0r | 11.500 N | Statische Tragzahl, radial |
Cur | 600 N | Ermüdungsgrenzbelastung, radial |
nG | 5.400 1/min | Grenzdrehzahl |
≈m | 194,48 g | Weight |
Anschlussmaße
da min | 44,6 mm | Minimaler Durchmesser der Wellenschulter |
Da max | 63,4 mm | Maximaler Durchmesser der Gehäuseschulter |
ra max | 1 mm | Maximaler Hohlkehlradius |
Abmessungen
rmin | 1 mm | Minimaler Kantenabstand |
D1 | 59,06 mm | Borddurchmesser des Außenringes |
D2 | 61,56 mm | Kaliberdurchmesser des Außenringes |
d1 | 49,3 mm | Borddurchmesser des Innenringes |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 100 °C | Betriebstemperatur max. |
Berechnungsfaktoren
f0 | 15,2 | Berechnungsfaktor |
Your current product variant
Sealing | RSR | Contact seal on one side |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Bore type | Z | Cylindrical |
Characteristics
Operating conditions for bearing 6008-RSR
In work for 6008-RSR
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch