Select a different country or region to see content for your location.
United States
02:24:47 GMT+0000 (Coordinated Universal Time)
6006-RSR-C3
Deep groove ball bearing
Deep groove ball bearing 60..-RSR, single row, seal, steel sheet metal cage
Replaces
6006RS.C3, 6006RSR.C3
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 55 mm | Outside diameter |
B | 13 mm | Width |
Cr | 13.500 N | Basic dynamic load rating, radial |
C0r | 8.000 N | Basic static load rating, radial |
Cur | 405 N | Fatigue load limit, radial |
nG | 7.000 1/min | Limiting speed |
≈m | 116,39 g | Weight |
Mounting dimensions
da min | 34,6 mm | Minimum diameter shaft shoulder |
Da max | 50,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 47,18 mm | Shoulder diameter outer ring |
D2 | 49,21 mm | Caliber diameter outer ring |
d1 | 38,25 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,8 | Calculation factor |