Select a different country or region to see content for your location.
United States
22:07:42 GMT+0000 (Coordinated Universal Time)


6003-2RSR-L138-CM
Deep groove ball bearing
Deep groove ball bearing 60..-2RSR, single row, seals, steel sheet metal cage
Frequently bought together


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 10 mm | Width |
Cr | 6.400 N | Basic dynamic load rating, radial |
C0r | 3.250 N | Basic static load rating, radial |
Cur | 162 N | Fatigue load limit, radial |
nG | 11.800 1/min | Limiting speed |
≈m | 0,04 kg | Weight |
Mounting dimensions
da min | 19 mm | Minimum diameter shaft shoulder |
Da max | 33 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 29,51 mm | Shoulder diameter outer ring |
D2 | 30,81 mm | Caliber diameter outer ring |
d1 | 22,65 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,3 | Calculation factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch