Select a different country or region to see content for your location.
United States
04:38:58 GMT+0000 (Coordinated Universal Time)
6002-C-HRS-C3>V
Deep groove ball bearing
Deep groove ball bearing 60..-C-HRS, single row, Generation C, seal, steel sheet metal cage
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 32 mm | Outside diameter |
B | 9 mm | Width |
Cr | 6.300 N | Basic dynamic load rating, radial |
C0r | 2.850 N | Basic static load rating, radial |
Cur | 191 N | Fatigue load limit, radial |
nG | 20.300 1/min | Limiting speed |
≈m | 0,028 kg | Weight |
Mounting dimensions
da min | 17 mm | Minimum diameter shaft shoulder |
Da max | 30 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 26,84 mm | Shoulder diameter outer ring |
D2 | 28,75 mm | Caliber diameter outer ring |
d1 | 20,16 mm | Shoulder diameter inner ring |
d2 | 19,18 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14 | Calculation factor |